Shows 1,163 product(s)
Solenoid coil, BZ120C, Cable, 9.000 m, Multi pack
Solenoid coil, Product Type: BZ120C, Enclosure rating IP: IP65, Coil connection: Cable, Actuator size: 13.5 mm
Solenoid coil, AB024D, DIN Spade, Multi pack
Solenoid coil, Product Type: AB024D, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm
Solenoid coil, BB024DS, DIN Spade, Multi pack
Solenoid coil, Product Type: BB024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm
Solenoid coil, AU024DS, Cable, 1.000 m, Multi pack
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.20, Kv value [m³/h]: 4.50