Shows 112 product(s)
Check valve, CHV-X SS 40, Direction: Straightway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X 15, Direction: Straightway, Connection standard: ASME B 16.11
Connection material: Steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X SS 15, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X SS 20, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X SS 25, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X SS 32, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X SS 40, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X 20, Direction: Straightway, Connection standard: ASME B 16.11
Connection material: Steel, Max. Working Pressure [bar]: 52.0