Shows 180 product(s)
Motor operated valve, ICM 65-B, Steel
Outlet connection size [mm]: 67.0, Inlet connection size [mm]: 67.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 70.000
Motor operated valve, ICM 65-A, Steel
Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 35.000
Motor operated valve, ICM 100, Steel
Outlet connection size [mm]: 100.0, Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 142.000
Multifunction valve body, ICV 25 PM, Flange
Connection type: Flange, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25 HA4A, Flange
Connection type: Flange, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 20, NPT, 20 mm
Connection type: NPT, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 32 HA4A, Flange
Connection type: Flange, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 50 PM, Flange
Connection type: Flange, Used for product: ICM 50; ICLX 50; ICS 50
Multifunction valve body, ICV 65 PM, Flange
Connection type: Flange, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 32 PM, Flange
Connection type: Flange, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32 A4A, Flange
Connection type: Flange, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 40 HA4A, Flange
Connection type: Flange, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 50 HA4A, Flange
Connection type: Flange, Used for product: ICM 50; ICLX 50; ICS 50
Multifunction valve body, ICV 65 HA4A, Flange
Connection type: Flange, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 40 PM, Flange
Connection type: Flange, Used for product: ICM 40; ICS 40; ICLX 40