Shows 112 product(s)
Check and Stop valve, SCA-X 65, SVL Flexline, Direction: Angleway, 65.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check and Stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check and Stop valve, SCA-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Repair kit, Repair kit
Type designation: Repair kit, Used for product: PM, PML/X, size 100; Repair kit
Repair kit, Repair kit
Type designation: Repair kit, Used for product: Repair kit; PM, PML/X, size 125
Check valve, CHV-X 20, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Max. Working Pressure [bar]: 52.0
Check valve, CHV-X 40, Direction: Angleway, Connection standard: EN 10220
Connection material: Steel, Max. Working Pressure [bar]: 52.0