Shows 123 product(s)
Spare part, KV 12; KV 22; KV 15, Counter screw
Product Type: Spare part, Used for product: KV 12; KV 22; KV 15, Type designation: Counter screw, Locking screw
Valve station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121H, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121H, 22 mm, Connection standard: ASME B 16.50
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120