Shows 112 product(s)
Repair kit, Packing gland and sealing
Type designation: Packing gland and sealing, Used for product: SCA 100; SVA 100
Repair kit, Packing gland and sealing
Type designation: Packing gland and sealing, Used for product: SCA 80; SVA 80
Repair kit, Packing gland and sealing
Type designation: Packing gland and sealing, Used for product: SVA 125; SCA 125
Spare part, PM, PML/X, size 80; Repair kit, Repair kit
Product Type: Spare part, Used for product: PM, PML/X, size 80; Repair kit, Type designation: Repair kit
Check and Stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check and Stop valve, SCA-X 65, SVL Flexline, Direction: Angleway, 65.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check and Stop valve, SCA-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: EN 10220, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
Check and Stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: ASME B 16.11, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Socket weld