Shows 112 product(s)
Function module, CHV-X 65, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 65
Function module, CHV-X 100, SVL Flexline, Max. Working Pressure [bar]: 52.0
Used for product: CHV-X 100
Check and Stop valve, SCA-X 20, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 32, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Check and Stop valve, SCA-X 40, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0
Overhaul kit, Piston, sealing, packing gland
Type designation: Piston, sealing, packing gland, Used for product: SCA 125
Check and Stop valve, SCA-X 100, Max. Working Pressure [bar]: 52.0, Direction: Angleway, Connection standard: EN 10220
Inlet connection type: Butt weld
Overhaul kit, Piston, sealing, packing gland
Type designation: Piston, sealing, packing gland, Used for product: SCA 80
Overhaul kit, Piston, sealing, packing gland
Type designation: Piston, sealing, packing gland, Used for product: SCA 100
Check and Stop valve, SCA-X 125, Max. Working Pressure [bar]: 52.0, Direction: Angleway, Connection standard: EN 10220
Inlet connection type: Butt weld