Shows 107 product(s)
Multifunction valve body, ICV 25, Butt weld, 32 mm
Connection type: Butt weld, Connection size [mm]: 32, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 65, Butt weld, 65 mm
Connection type: Butt weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 80, Butt weld, 80 mm
Connection type: Butt weld, Connection size [mm]: 80, Used for product: ICLX 65; ICS 80; ICM 80
Multifunction valve body, ICV 20, Butt weld, 20 mm
Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICM 20