Shows 336 product(s)
Shut-off valve, SVA-HL 150
Inlet connection size [mm]: 150.0, Outlet connection size [mm]: 150.0, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 20
Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 20.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 32
Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 32.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 25
Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 25.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway
Shut-off valve, SVA-HL SS 15
Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 15.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 52.0, Direction: Straightway