Shows 30 product(s)
Inclination position sensor, DST X710, 85 °, CAN-open
Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO085000HC10 0033X00
Inclination position sensor, DST X710, 30 °, CAN-open
Electrical connection: AMP SuperSeal, Axis type: Dual, Specification key: AO030000HC10 0033X00
Inclination position sensor, DST X720, 85 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR085085HC10 0033X00
Inclination position sensor, DST X730, 85 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS085000HC10 0033X00
Rotary position sensor, DST X510, 180 °, Single, CAN-open
Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS180000HC11A00 0033X00
Inclination position sensor, DST X720, 85 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS085000HC10 0033X00
Inclination position sensor, DST X730, 180 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360HC10 0033X00
Airflow Sensor KLQ CO2 & Air Quality
DUCT AIR QUALITY (VOC) AND CO2 SENSOR KLQ-CO2-MB
Maintenance-free duct sensor covering air quality (VOC 0…100 %), carbon
dioxide (CO2 0...5000 ppm) and atmospheric pressure (hPa). The air
quality is detected by a VOC sensor (mixed gas sensor for volatile
organic substances) and include an automatic calibration. It determines
the loading of the room air due to contaminated gases such as cigarette
smoke, body perspiration, exhaled breathing air, solvent vapors,
emissions etc. The air contamination can be selected into different
sensitivity ranges as low, medium or high. The CO2 measurement is
performed using an optical NDIR sensor (non-dispersive infra-red
technology), and the detection range is calibrated for standard
applications such as monitoring residential rooms and conference rooms.
A microprocessor-controlled solution with factory sensor calibration,
Modbus RTU connection in a resistant IP65 plastic housing with mounting
flange, quick-locking screws and two M16 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
VOC Sensor: Volatile Organic Compounds sensor (metal oxide) with
automatic calibration
VOC measuring range: 0...100 % air quality; referred to calibrating gas
temperature dependence: ± 5 ppm pro °C or ± 0,5 % of measured value pro
°C (whichever is higher) pressure dependence: ± 0.13 % per mm Hg
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC/DC (± 10%) 24DC <1,6W
Operation temperature: –10...+60 °C / 14...+140 °F
T2-IP65 plastic housing two M20 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Wall Sensor ATM2 Temperature
OUTSIDE / WET ROOM TEMPERATURE SENSOR ATM2-MB
Calibratable outside temperature sensor ATM2, PT1000 measure temperature
(-50...+150 °C), with Modbus RTU connection, in a resistant IP65 plastic
housing with quick-locking screws and M20 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
Sensor type: PT1000 class B (DIN EN 60751)
Measuring range: – 50...+150°C /-31… +176°F
Deviation: typical ± 0.2 K at +25 °C / ± 77 °F
Zero point offset: ± 10 °C / ± 50 °F
Ambient temperature: Measuring transducer –30...+70 °C /-22… +158°F
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in
Wire position sensor, DST X800, 1800 mm, Single, CAN-open
Electrical connection: M12 x 1, Electrical connection size: 5 pin, Measuring range [mm]: 1800, Specification key: SN1S1800HC1 0033X00