iC7 AC SM mounting brackets 800mm
181B6083
Mounting brackets (800mm) for Air Cooled System Modules with Integration
unit
Mounting brackets (800mm) for Air Cooled System Modules with Integration
unit
Gross weight | 17.261 kg |
Net weight | 16.261 kg |
Volume | 0.096 m3 |
EAN | 5715253393162 |
Gross weight | 17.261 kg |
Net weight | 16.261 kg |
Volume | 0.096 m3 |
EAN | 5715253393162 |
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Integration unit |
Standard, w. dU/dt + CM filter Short, with CM filter Standard, no filter Standard, with CM filter Standard, with dU/dt filter Short, no filter |
Product category | System module, air-cooled |
Product group | iC7-60 |
Options | Enclosure related options |
Options | Enclosure related options |