Coupling

180Z4106

MPE 70, Motor frame Size: IEC 112, 0.63 in, 28 mm

Product details

Gross weight 0.282 Kilogram
Net weight 0.24 Kilogram
Volume 0.653 Liter
EAN 5715162675984

 

Application Desalination
Description MPE 70 Coupling
For product MPE 70
In scope of WEEE and contain batteries No
Motor frame Size IEC 112
Motor shaft diameter [in] 1.1 in
Motor shaft diameter [mm] 28 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling
Type designation Accessory for MPE 70

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality