Coupling and Bell Housing

180Z4082

APP 53-92, Motor frame Size: IEC 280, 1.97 in, 75 mm

Product details

Gross weight 88.5 Kg
Net weight 50 Kg
Volume 0.576 Cubic.mtr
EAN 5715162681213

 

Application Desalination
Description Coupling kit APP53-92 IEC280BoWex
For product APP 53-92
In scope of WEEE and contain batteries No
Motor frame Size IEC 280
Motor shaft diameter [in] 2.95 in
Motor shaft diameter [mm] 75 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.97 in
Pump shaft diameter [mm] 50 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality