Coupling

180Z4066

APP 53-92, Motor frame Size: IEC 315, 1.97 in, 80 mm

Product details

Gross weight 29.5 Kilogram
Net weight 9.6 Kilogram
Volume 67.326 Liter
EAN 5715162681619

 

Application Desalination
Description Coupling BoWex I-100 HEW Compact
For product APP 53-92
In scope of WEEE and contain batteries No
Motor frame Size IEC 315
Motor shaft diameter [in] 3.15 in
Motor shaft diameter [mm] 80 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.97 in
Pump shaft diameter [mm] 50 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality