Repair kit, Packing gland and sealing
148B6062
Type designation: Packing gland and sealing, Used for product: REG 25-40; SVA 25-40; SCA 25-40
Type designation: Packing gland and sealing, Used for product: REG 25-40; SVA 25-40; SCA 25-40
Gross weight | 0.138 Kg |
Net weight | 0.13 Kg |
Volume | 0.143 Liter |
EAN | 5702428481984 |
Gross weight | 0.138 Kg |
Net weight | 0.13 Kg |
Volume | 0.143 Liter |
EAN | 5702428481984 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 25-40 SCA 25-40 SVA 25-40 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 25-40 SCA 25-40 SVA 25-40 |