Inspection kit, Sealing parts
148B6045
Type designation: Sealing parts, Used for product: REG 25-65; SVA 25-65; CHV-X 25-65
Type designation: Sealing parts, Used for product: REG 25-65; SVA 25-65; CHV-X 25-65
Gross weight | 0.006 Kg |
Net weight | 0.001 Kg |
Volume | 0.075 Liter |
EAN | 5702428674843 |
Gross weight | 0.006 Kg |
Net weight | 0.001 Kg |
Volume | 0.075 Liter |
EAN | 5702428674843 |
China RoHS compliance | Out of scope |
Comments | 10 PCS GASKET IN A PLASTIC BAG |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 25-65 REG 25-65 SVA 25-65 |
Used for product comments | Cap gasket |
China RoHS compliance | Out of scope |
Comments | 10 PCS GASKET IN A PLASTIC BAG |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 25-65 REG 25-65 SVA 25-65 |
Used for product comments | Cap gasket |