Shut-off valve, STC 20

148B4602

Inlet connection type: Butt Weld, Outlet connection type: Butt weld

Product details

Gross weight 1.61 Kg
Net weight 1.6 Kg
Volume 1.8 Liter
EAN 5702428883603

 

Approval LLC CDC TYSK
China RoHS compliance Out of scope
Colour Paint Gray
Connection standard ASME B 36.10M SCHEDULE 80
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4 in
Inlet connection size [mm] 20 mm
Inlet connection type Butt weld
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 365 psig
Outlet connection size [in] 3/4 in
Outlet connection size [mm] 20 mm
Outlet connection type Butt weld
Packing format Single pack
Product description Stop Valve
Product group Shut-off and regulating valves
Product Name Description Shut-off valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R717
R507A
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type STC 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality