REG-0600-5-0-P, LCL 600A 500V IP00 AN

141F1257

REG-0600-5-0-P

Product details

Gross weight 78.2 kg
Net weight 78 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality