REG-0270-5-0-P REG Filt 270A 500V IP00

141F1252

REG-0270-5-0-P

Product details

Gross weight 166 kg
Net weight 166 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality