REG-0185-6-0-P, LCL 185A 690V IP00 AN

141F1251

REG-0185-6-0-P

Product details

Gross weight 220 kg
Net weight 208 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality