FC-302P7K5T5E20H1BGXXXXSXXXXA6B7CX7XXDX

137U3835

Frequency converter
FC-302P7K5T5E20H1BGXXXXSXXXXA6B7CX7XXDX

VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP
Three phase 380 - 500 VAC (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB No Mains Option
Latest release std. SW.
Frame: A3
CAN Open MCA 105 MCB-151 Safe Option HTL
MCB-159 Sensor-less Safety No D option

Other options according to Model code

Model code: FC-302P7K5T5E20H1BGXXXXSXXXXA6B7CX7XXDX
Re-configure

Product details

Gross weight 7.45 Kilogram
Net weight 6.92 Kilogram
Volume 27.246 Liter
EAN 5715253722276

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A6 CAN Open MCA 105
B Option B7 MCB-151 Safe Option HTL
C0 Option MCO CX No C0 option
C1 Option 7 MCB-159 Sensor-less Safety
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P7K5T5E20H1BGX
Typecode Part 2 XXXSXXXXA6B7CX7XXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-302
Variant condition (ref. YV00)






























302_1
302_POWER_GROUP_1
5
60018
A_OPT_FC-302P7K5T5A6
BR_FC-302P7K5T5B
BR_FC-302P7K5T5BH1
B_OPT_FC-302P7K5T5B7
C0_OPT_FC-302P7K5T5CX
C1_OPT_FC-302P7K5T57
COT_FC-302P7K5T5X
C_OPT_FC-302P7K5T5XX
D_OPT_FC-302P7K5T5DX
ECL_FC-302P7K5T5E20
ECL_FC-302P7K5T5E20H1
FC-302
FC-302P7K5T5
FRAME_A3
HDW21_FC-302P7K5T5X
HDW21_FC-302P7K5T5XH1
HDW22_FC-302P7K5T5X
HDW22_FC-302P7K5T5XH1
HDW23_FC-302P7K5T5X
HDW23_FC-302P7K5T5XH1
IN_POWER_GROUP_1
LCP_FC-302P7K5T5G
P7K5
RFI_FC-302P7K5T5H1
SV_FC-302P7K5T5SXXX
SV_FC-302SXXX
SV_FC-302SXXXA3
VLT
Variant condition (Purch)






























302_1
302_POWER_GROUP_1
5
60018
A_OPT_FC-302P7K5T5A6
BR_FC-302P7K5T5B
BR_FC-302P7K5T5BH1
B_OPT_FC-302P7K5T5B7
C0_OPT_FC-302P7K5T5CX
C1_OPT_FC-302P7K5T57
COT_FC-302P7K5T5X
C_OPT_FC-302P7K5T5XX
D_OPT_FC-302P7K5T5DX
ECL_FC-302P7K5T5E20
ECL_FC-302P7K5T5E20H1
FC-302
FC-302P7K5T5
FRAME_A3
HDW21_FC-302P7K5T5X
HDW21_FC-302P7K5T5XH1
HDW22_FC-302P7K5T5X
HDW22_FC-302P7K5T5XH1
HDW23_FC-302P7K5T5X
HDW23_FC-302P7K5T5XH1
IN_POWER_GROUP_1
LCP_FC-302P7K5T5G
P7K5
RFI_FC-302P7K5T5H1
SV_FC-302P7K5T5SXXX
SV_FC-302SXXX
SV_FC-302SXXXA3
VLT
STAT NO 60018
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 7.5 7.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 11.1 11.1
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 7.926
Calculated Package Weight 1.006
Calculated Net Weight [kg] 6.92
Helping cstic for weight calc 0
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 88D5060560018
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T5E20H1BGX
Modelcode02 XXXSXXXXA6B7CX7XXDX
Material Net Weight 6.92

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality