OF7U2-M-LC-07-416A-A1-E00-F4-000083358

137L3636

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANNC+AO20
Re-configure

Product details

Gross weight 84 kg
Net weight 64 kg
Volume 0 l
EAN 5715253510156

dU/dt Filter OF7UX

Product View (Switch) GLBL Global (Standard)
Product series OF7U2 dU/dt & CM Filter OF7U2
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -416A 416 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Coolant connector +ANNC Threaded connection, G1/2"
Coolant hoses +AO20 2.0 m (6 ft)
Product specific marine cert. +VBXX None
Shipping package +TACB Cardboard box package
Frame designation DUCM10L dU/dt&CM filter for Liq. IM10L
Salescode part 1 OF7U2-M-LC-07-416A-A1-E00-F4
Salescode part 2 +ANNC+AO20
Typecode Part 1 OF7U2-M-LC-07-416A-A1-E00-F4
Typecode Part 2 -000083358
ECCN EU Y901
ECCN US EAR99
Product Catalog NO_VIEW NO VIEW
Recommended Plant ERR01
Calculated Gross Weight [kg] 84
Calculated Net Weight [kg] 64
Modelcode01 OF7U2-M-LC-07-416A-A1-E00-F4
Modelcode02 +ANNC+AO20
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Input Voltage 3x0-690VAC
Switching frequency 2 kHz
Maximum frequency 70 Hz
Enclosure rating IP00/OPEN TYPE
Storage temperature -40...+70C
Liquid temp. Nominal load -10...+45C
Cooling type Liquid Cooled
Drive circuit, nom. flow 12,6L/MIN
Main unit Width 140MM
Main unit Depth 443,5MM
Main unit Height 669MM

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality