7SM-HYSLGCB5-380AE00F4-000098650

137G4040

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGCB5-380AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR10L
Grid converter module, GC, 380-500 V AC / 465-800 V DC, 380 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGCB5-380AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAHY+EGIN+EHEN

Product details

Gross weight 179 kg
Net weight 147 kg
Volume 0 l
EAN 5715253300955

General DD VC Class

Help Counter 1
Typecode Part 1 7SM-HYSLGCB5-380AE00F4
Typecode Part 2 -000098650
Calculated Gross Weight [kg] 172
Calculated Net Weight [kg] 138
Vendor ERR01 Cannot Determine Vendor
ECCN EU EAR99
ECCN US 3A999.a

iC7 System Modules - IC7SM

Product series +DAHY iC7-Hybrid
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type GC Grid converter module, GC
Mains voltage B5 380-500 V AC / 465-800 V DC
Current rating -380A 380 A
Power rating XXX Not relevant
Protection rating E00 IP00/Open Type
EMC category F4 C4 category
Integration unit +AEZ1 Standard, with LC filter
Mains input device +AJFX AC fuses
DC fuses and devices +AKFX DC bus fuses
Cooling circuit connector type +ANN1 Push-in connection
Cooling circuit hose length +AONH None
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDC1 I/O and Relay Option OC7C1
Functional safety +BEXX None, not upgradable
Control panel +BF20 Control Panel 2.8 OPX20
Control panel mounting type +BGK1 Flush mount
Control panel cable length +BH50 5.0 m (16 ft)
Control unit cable length +BK50 5.0 m (16 ft), Fiber
StarCoupler board cable length +BLXX None
Option slot A +CAX0 None
Option slot B +CBXX None, without mounting plate
Option slot C +CCXX None, without mounting plate
Option slot D +CDXX None, without mounting plate
Option slot E +CEXX None, without mounting plate
Option slot F +CFXX None, without mounting plate
Option slot G +CGXX None, without mounting plate
Option slot H +CHXX None, without mounting plate
Option slot I +CIXX None, without mounting plate
Option slot J +CJXX None, without mounting plate
Language package +EL01 Global
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Documentation language +EHEN English
Customer-specific label +EJXX None
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation AR10L AR10L
Modelcode01 IC7-60SLGCB5-380AE00F4
Modelcode02 +AEZ1+AJFX+AKFX+ANN1
Modelcode03 +AONH+BAMT+BDC1+BEXX+BF20
Modelcode04 +BGK1+BH50+BK50+CAX0
Modelcode06 +DAHY
Modelcode08 +EGIN+EHEN
Product Catalog NO_VIEW NO VIEW
check if complete OK
Cooling type Liquid Cooled
Enclosure rating IP00 / OPEN TYPE
Input frequency 50/60Hz
Output frequency 25-70Hz
Short circuit current rating 100kA
Liquid temp. High Overload 45°C/113°F
Liquid temp. Low Overload 45°C/113°F
Liquid temp. Nominal load 45°C/113°F
AC voltage 3X380-500VAC
DC Bus voltage 465-800VDC
Storage temperature -40...70°C/-40...158°F
Nominal AC current 388A(500VAC)
DC Bus current 445A(742VDC)
Apparent power 330KVA(500VAC)
DC power 330KW(742VDC)
Main unit Width 140MM/5.5IN
Main unit Depth 566MM/22.3IN
Main unit Height 1295MM/51IN
Product Type - DrivesSymbol Grid converter module
Product Category -DrivesSymbol System module, liquid-cooled

iC7 System Modules Hybrid

Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC7-60SLGCB5-380AE00F4
Salescode part 2 +AEZ1+AJFX+AKFX+ANN1
Salescode part 3 +AONH+BAMT+BDC1+BEXX+BF20
Salescode part 4 +BGK1+BH50+BK50+CAX0
Salescode part 5 +DAHY
Salescode part 6 +EGIN+EHEN

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality