FC-103N450T4E54H2XGC7XXSXXXXAXBKCXXXXDX

136H3102

Frequency converter
FC-103N450T4E54H2XGC7XXSXXXXAXBKCXXXXDX
VLT® Refrigeration Drive FC-103
(N450)450 KW / 600 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, No D option
Frame: E1H
Other options according to Model code

Model code: FC-103N450T4E54H2XGC7XXSXXXXAXBKCXXXXDX

Product details

Gross weight 272 kg
Net weight 229 kg
Volume 0 l
EAN 5710108696061

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N450 (N450)450 KW / 600 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N450T4E54H2XGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 450
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 554
Power Loss NO [W] 8783
Power Loss NO [W] 7969
Continuous Current (NO) [A] 800
Intermittent Current (NO) [A] 880
Continuous Current (NO) [A] 730
Intermittent Current (NO) [A] 803
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N450T4E54H2XGC
Modelcode02 7XXSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality