FC-302P75KT5P55H5XGCXXXSXXXXA6B4CXXXXD0

135U4715

Frequency converter
FC-302P75KT5P55H5XGCXXXSXXXXA6B4CXXXXD0

VLT® AutomationDrive FC-302
(P75K) 75 KW / 100 HP
Three phase 380 - 500 VAC IP55 / Type12 Backplate
Marine,ruggedis RFI A2(C3)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB No Mains Option
Latest release std. SW.
Frame: C2
CAN Open MCA 105 MCB-114 VLT Sensor Input
No C1 option MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P75KT5P55H5XGCXXXSXXXXA6B4CXXXXD0
Re-configure

Product details

Gross weight 59.5 Kilogram
Net weight 57.66 Kilogram
Volume 228.095 Liter
EAN 5710108309466

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H5 Marine,ruggedis RFI A2(C3)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A6 CAN Open MCA 105
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size C2 C2
Typecode Part 1 FC-302P75KT5P55H5XGC
Typecode Part 2 XXXSXXXXA6B4CXXXXD0
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-302
STAT NO 60035
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 75 75
Power 110% (NO) [KW] 90 90
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 102 102
Power Loss NO [W] 1474 1474
Power Loss NO [W] 1474 1474
Power Loss HO [W] 1232 1232
Power Loss HO [W] 1232 1232
Continuous Current (NO) [A] 177 177
Intermittent Current (NO) [A] 195 195
Continuous Current (NO) [A] 160 160
Intermittent Current (NO) [A] 176 176
Continuous Current (HO) [A] 147 147
Intermittent Current (HO) [A] 220 220
Continuous Current (HO) [A] 130 130
Intermittent Current (HO) [A] 195 195
Calculated Gross Weight [kg] 61
Calculated Package Weight 3.34
Calculated Net Weight [kg] 57.66
Helping cstic for weight calc 0
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87E2660560035
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P75KT5P55H5XGC
Modelcode02 XXXSXXXXA6B4CXXXXD0
Recommended Plant ERR01 ERR01
Material Net Weight 57.66

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality