FC-302P11KT5E21H2BGCXXXSXXXXA6B4C4XXXD0

135N8206

Frequency converter
FC-302P11KT5E21H2BGCXXXSXXXXA6B4C4XXXD0

VLT® AutomationDrive FC-302
(P11K) 11 KW / 15 HP
Three phase 380 - 500 VAC IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB No Mains Option
Latest release std. SW.
Frame: B1
CAN Open MCA 105 MCB-114 VLT Sensor Input
No C1 option MCB-107 24V DC backup

Other options according to Model code

Model code: FC-302P11KT5E21H2BGCXXXSXXXXA6B4C4XXXD0
Re-configure

Product details

Gross weight 22.22 Kilogram
Net weight 21.27 Kilogram
Volume 144.67 Liter
EAN 5710108244033

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A6 CAN Open MCA 105
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size B1 B1
Typecode Part 1 FC-302P11KT5E21H2BGC
Typecode Part 2 XXXSXXXXA6B4C4XXXD0
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-302
STAT NO 60027
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 11 11
Power 110% (NO) [KW] 15 15
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 32 32
Intermittent Current (NO) [A] 35.2 35.2
Continuous Current (NO) [A] 27 27
Intermittent Current (NO) [A] 29.7 29.7
Continuous Current (HO) [A] 24 24
Intermittent Current (HO) [A] 38.4 38.4
Continuous Current (HO) [A] 21 21
Intermittent Current (HO) [A] 33.6 33.6
Calculated Gross Weight [kg] 24.89
Calculated Package Weight 3.62
Calculated Net Weight [kg] 21.27
Helping cstic for weight calc 0
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87E2660560027
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P11KT5E21H2BGC
Modelcode02 XXXSXXXXA6B4C4XXXD0
Recommended Plant ERR01 ERR01
Material Net Weight 21.27

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality