FC-280PK55S2E20H1XXCXXXSXXXXAX

134X3053

Frequency converter
FC-280PK55S2E20H1XXCXXXSXXXXAX
VLT® Midi Drive FC-280
0.55 kW / 0.75 HP, Single phase 200-240 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
No Brake chopper, No display
Coated PCB, Latest release
Standard w. Modbus
Frame: K1
Other options according to Model code

Код моделі: FC-280PK55S2E20H1XXCXXXSXXXXAX
Змінити конфігурацію

Інформація про продукт

Gross weight 3.13 Kilogram
Net weight 2.7 Kilogram
Volume 16.53 Liter
EAN 5710108091712

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK55 0.55 kW / 0.75 HP
Voltage S2 Single phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop X No Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AX Standard w. Modbus
Frame Size K1 K1
Typecode Part 1 FC-280PK55S2E20H1XXC
Typecode Part 2 XXXSXXXXAX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 5.1 5.1
Continuous Current (HO) [A] 3.2 3.2
Power Loss HO [W] 46.2 46.2
kVA 1.3 1.3
Power 160% (HO) [KW] 0.55 0.55
Height [mm] 210.0 210.0
Width w/ no C options [mm] 75.0 75.0
Depth [mm] 168.0 168.0
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK55S2E20H1XXC
Modelcode02 XXXSXXXXAX
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality