Pressure Transmitter

134B5925

VLT PTU 025 pressure transmitter unit
for external attachment to frequency converters
VLT HVAC Drive FC-102 IP55 / IP66 on one
the cable entries suitable for M25
- with four pressure sensors 2x 0-500 Pa;
1x 0-1000 Pa; 1x 0-2500 Pa
- eight hose connections D 5mm
- Can be positioned 360 ° around the longitudinal axis
Software version of the frequency converter FC-102
at least 5.20 am required
Mounting thread: M25
Dimensions LxW: 155mm x 38mm
(Length with hose support rail 260.5mm)
Degree of protection: IP66

Product details

Gross weight 0.8 kg
Net weight 0.5 kg
Volume 0 l

ACCESSORIES FC 100 SERIES

C0 Option MCO (CX) No C0 option
C1 Option (X) No C1 option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality