External RFI Filter,30A, 11-15 kW, T4

132B0246

Product details

Gross weight 1200 g
Net weight 1200 g
Volume 0 l
EAN 5710107607792

ACCESSORIES FC 101 SERIES

Enclosure (E20) IP20 / Chassis
Frame Size H4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

ACCESSORIES FC 280 SERIES

Frame Size K4
Power Size 15 kW / 20 HP
11 kW / 15 HP
Voltage Three phase 380-480 VAC

Options

Options Filter related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality