IP21 conversion kit, top, B3

130B1188

IP21 top cover for enclosure B3
Product group: R1

Product details

Gross weight 0.6 kg
Net weight 0.36 kg
Volume 0 l
EAN 5710107567270

ACCESSORIES for FC-321

Frame Size B3
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size B3

ACCESSORIES FC 103 SERIES

Frame Size B3

ACCESSORIES FC 200 SERIES

Frame Size B3

ACCESSORIES FC 300 SERIES

Frame Size B3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality