lcp panel kit/fc300 fg-lcp panel kit

130B1113

The kit includes graphical LCP, fasteners, 3m cable and gasket.

Product details

Gross weight 0.6 kg
Net weight 0.55 kg
Volume 0 l
EAN 5702427148680

ACCESSORIES for FC-321

VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (E20) IP20 / Chassis
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
(P20) IP20 / Chassis Backplate
LCP (X) No Loc. Cont. Panel

ACCESSORIES FC 103 SERIES

Enclosure (E20) IP20 / Chassis
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
(P20) IP20 / Chassis Backplate
LCP (X) No Loc. Cont. Panel

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality