Panel Through Mounting Kit, C1

130B1048

Push-through frame kit for FC size C1 Contains mounting frame, seal,
Fastening material and assembly instructions.

Product details

Gross weight 7.246 kg
Net weight 6.527 kg
Volume 0 l
EAN 5710107612345

ACCESSORIES for FC-321

Frame Size C1
VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

ACCESSORIES FC 103 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size C1

ACCESSORIES FC 200 SERIES

Frame Size C1

ACCESSORIES FC 300 SERIES

Frame Size C1

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality