Reciprocating compressor, GX21FB
123F1167
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Gross weight | 15.8 Kg |
Net weight | 15.5 Kg |
Volume | 16.9 Liter |
EAN | 5702424668402 |
Gross weight | 15.8 Kg |
Net weight | 15.5 Kg |
Volume | 16.9 Liter |
EAN | 5702424668402 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GX21FB |
Family | X |
In scope of WEEE and contain batteries | No |
Model number | GX21FB |
Packing format | Industrial pack |
Packing quantity | 68 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor X |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GX21 |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GX21FB |
Family | X |
In scope of WEEE and contain batteries | No |
Model number | GX21FB |
Packing format | Industrial pack |
Packing quantity | 68 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor X |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
Type | GX21 |