Electrical component, Relay

117U6019

Starting Relay SC

Product details

Gross weight 0.03 Kilogram
Net weight 0.03 Kilogram
Volume 0.088 Liter
EAN 5702428585729

 

Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Description Starting Relay SC
Dropout [A] [Min] 9.3 A
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Motor protector HST
Pickup [A] [Max] 12.1 A
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Relay
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality