Optyma™, OP-MCHC012
114X2541
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Gross weight | 26 Kilogram |
Net weight | 25.312 Kilogram |
Volume | 72.789 Liter |
EAN | 5702428565240 |
Gross weight | 26 Kilogram |
Net weight | 25.312 Kilogram |
Volume | 72.789 Liter |
EAN | 5702428565240 |
Air flow @ 50Hz [m³/h] | 800 m³/h |
Applications | MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | SC12MLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | OP-MCHC012SCA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power output @ 50Hz [W] | 16 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 487 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC012 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R507A |
Replacement code | 114X0407 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 64 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Technology | Reciprocating |
Total height [mm] | 296 mm |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 331 mm |
Air flow @ 50Hz [m³/h] | 800 m³/h |
Applications | MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | SC12MLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | OP-MCHC012SCA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power output @ 50Hz [W] | 16 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 487 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC012 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | No |
Receiver approval | UL |
Refrigerants |
R404A R507A |
Replacement code | 114X0407 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 64 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/16 in |
Technology | Reciprocating |
Total height [mm] | 296 mm |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 331 mm |