Rotary position sensor, DST X520, 60 °, Redundant, Ratio metric

098G1553

Supply voltage [V] DC: 5, Electrical connection: Cable, Rotational direction: CCW + CW, Specification key: FR060060LA14000 0033A01

Product details

Gross weight 0.11 Kilogram
Net weight 0.086 Kilogram
Volume 0.695 Liter
EAN 5715162464250

 

Accessories A - PKIT384 MAGNET
Angle/Channel 1 [°] 60 °
Angle/Channel 2 [°] 60 °
Approval CE
Cable length [m] 0.1 m
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Redundant
Contain batteries No
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Output signal Ratio metric
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CCW + CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key FR060060LA14000 0033A01
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality