Rotary position sensor, DST X520, 180 °, Single, 0 - 10 V

098G1530

Supply voltage [V] DC: 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000HA21000 0033A00

Product details

Gross weight 0.08 Kilogram
Net weight 0.036 Kilogram
Volume 0.253 Liter
EAN 5714279864465

 

Accessories PKIT 384 MAGNET
Angle/Channel 1 [°] 180 °
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Output signal 0 - 10 V
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key AS180000HA21000 0033A00
Supply voltage [V] DC 36 V
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 11 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality