BOCK, F2, Open Type Compressor
097C5274
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12014
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12014
Gross weight | 31.4 Kilogram |
Net weight | 22.8 Kilogram |
Volume | 37.884 Liter |
EAN | 5715162861844 |
Gross weight | 31.4 Kilogram |
Net weight | 22.8 Kilogram |
Volume | 37.884 Liter |
EAN | 5715162861844 |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12014 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F2 |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F2 |
Type designation | F2 |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12014 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F2 |
Oil sump heater | No |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F2 |
Type designation | F2 |