BOCK, F76/1570, Open Type Compressor
097C5079
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 11572
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 11572
Gross weight | 265.408 Kilogram |
Net weight | 250.808 Kilogram |
Volume | 448.38 Liter |
EAN | 5715162788547 |
Gross weight | 265.408 Kilogram |
Net weight | 250.808 Kilogram |
Volume | 448.38 Liter |
EAN | 5715162788547 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 230V AC,50/60Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
Discharge connection size [in] | 1 5/8 in |
Discharge connection size [mm] | 42 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11572 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F76/1570 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | MP54 230V - 1 - 50/60 Hz, IP20 |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Step protection for CR/SU | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F76 |
Type designation | F76/1570 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 230V AC,50/60Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
Discharge connection size [in] | 1 5/8 in |
Discharge connection size [mm] | 42 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11572 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F76/1570 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | MP54 230V - 1 - 50/60 Hz, IP20 |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Step protection for CR/SU | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F76 |
Type designation | F76/1570 |