BOCK, FX88/3235, Open Type Compressor
097C5075
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 11519
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 11519
Gross weight | 354.968 Kilogram |
Net weight | 300.968 Kilogram |
Volume | 539.924 Liter |
EAN | 5715162788585 |
Gross weight | 354.968 Kilogram |
Net weight | 300.968 Kilogram |
Volume | 539.924 Liter |
EAN | 5715162788585 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 3x 230V AC,50/60Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 8 |
Discharge connection size [in] | 2 1/8 in |
Discharge connection size [mm] | 54 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11519 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX88/3235 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | Yes |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R404A R407C R134a |
SCIP dossier no. | aa4d12a0-316b-4be2-87b3-5ff3082b541c |
SCIP dossier product name | F(X)88/…. – series |
Step protection for CR/SU | No |
Suction connection size [in] | 3 1/8 in |
Suction connection size [mm] | 76 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | FX88 |
Type designation | FX88/3235 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 3x 230V AC,50/60Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 8 |
Discharge connection size [in] | 2 1/8 in |
Discharge connection size [mm] | 54 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11519 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX88/3235 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | Yes |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R404A R407C R134a |
SCIP dossier no. | aa4d12a0-316b-4be2-87b3-5ff3082b541c |
SCIP dossier product name | F(X)88/…. – series |
Step protection for CR/SU | No |
Suction connection size [in] | 3 1/8 in |
Suction connection size [mm] | 76 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | FX88 |
Type designation | FX88/3235 |