BOCK, FX5, Open Type Compressor

097C1521

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 12087

Product details

Gross weight 99.777 Kilogram
Net weight 90.777 Kilogram
Volume 180.18 Liter
EAN 5715162656099

 

Approval standard EN 10204
Brand BOCK
Capacity regulator 1x24V DC
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 4
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12087
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX5
Mounting position capacity regulator Serial position
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R407C
R134a
R404A
Start Unloader 24V DC incl. thermal protection thermostat (PTC)
Suction connection comments 2 connections
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX5
Type designation FX5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality