BOCK, F3, Open Type Compressor

097C1470

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12015

Product details

Gross weight 39.479 Kilogram
Net weight 29.879 Kilogram
Volume 65.565 Liter
EAN 5715162658406

 

Approval standard No
Brand BOCK
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 2
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12015
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F3
Oil pressure safety switch MP54 230V - 1 - 50/60 Hz, IP20
Oil sump heater No
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Start Unloader No
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat 1
Type F3
Type designation F3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality