BOCK, FX16/1751, Open Type Compressor

097C1432

Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 11707

Product details

Gross weight 200.095 Kilogram
Net weight 185.495 Kilogram
Volume 448.38 Liter
EAN 5715162658789

 

2nd/3rd sight glass No
Approval standard No
Brand BOCK
Capacity regulator 2x 230V AC,50Hz
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 6
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate Yes
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11707
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FX16/1751
Mounting position capacity regulator Serial position
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve Yes
Oil sump heater 220-240V AC
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R134a
R404A
R407C
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type FX16
Type designation FX16/1751

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality