Temperature sensor, MBT 5111, 130 mm, NPT,1/4-18, ANSI/ASME B1.20.1

087U4198

This product has been discontinued.

Temperature range [°C]: -50 - 800, Thermocouple: 2 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Product details

Gross weight 0.629 Kilogram
Net weight 0.566 Kilogram
Volume 0.972 Liter
EAN 5702428898126

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 394 in
Cable length [m] 10 m
Cable tempr. range [°C] [max] 260 °C
Cable tempr. range [°C] [min] -60 °C
Cable tempr. range [°F] [max] 500 °F
Cable tempr. range [°F] [min] -76 °F
Cable type PFA TC, screened
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection standard ANSI/ASME B1.20
Connection type NPT
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connection size 4 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Extension length [in] 5.1 in
Extension length [mm] 130 mm
In scope of WEEE Yes
Insertion length [in] 5.1 in
Insertion length [mm] 130 mm
Insertion type Variable
Output signal mV
Packing format Multi pack
Process connection Male/Female Male
Process connection material Brass
Process connection size 1/4-18
Process connection standard ANSI/ASME B1.20.1
Process connection type NPT
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.236 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316 Ti
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6992421c-ca63-4034-a839-d31715530d6d
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Sensor Insert Fixed
Temperature range [°C] [max] 800 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1472 °F
Temperature range [°F] [min] -58 °F
Thermocouple 2 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Type MBT 5111
Type designation 00 MBT 5111-1100-0130-111-1
01 -1000-000-0000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality