Temperature sensor insert, MBT 150, 250 mm, MBT 150-000-250-0

084Z8050

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Angular connector, Electrical connection size: 4 pin, Used for product: MBT 5250

Product details

Gross weight 0.02 Kg
Net weight 0.018 Kg
Volume 0.64 Liter
EAN 5702423084050

 

China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP68
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 9.84 in
Insertion length [mm] 250 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Accessories, sensors
Product Name Description Temperature sensor insert
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 150
Type designation MBT 150-000-250-0
UK RoHS compliance Out of scope
Used for product MBT 5250
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality