Temperature sensor, MBT 113

084Z4388

Temperature range [°C]: -50 - 600, Electrical connection: Terminal block

Product details

Gross weight 0.166 Kilogram
Net weight 0.13 Kilogram
Volume 0.514 Liter
EAN 5702423178520

 

Ambient temperature max. [°C] 90 °C
Ambient temperature max. [°F] 194 °F
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Terminal block
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE Yes
Insertion length [in] 10.7 in
Insertion length [mm] 273 mm
Insertion type Fixed
Number of terminals [pcs] 2 pc
Output signal mV
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Temperature range [°C] [max] 600 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1112 °F
Temperature range [°F] [min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Type MBT 113
Type designation MBT 113-020-273-0000
Used for product MBT 153
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality