Temperature sensor, MBT 5560, 60 mm, G,1/2

084Z4178

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.205 Kilogram
Net weight 0.157 Kilogram
Volume 0.491 Liter
EAN 5702428913720

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 1.3 in
Extension length [mm] 33 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 2.36 in
Insertion length [mm] 60 mm
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor element tolerance ± 1% FS
Sensor Insert Fixed
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 200 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 392 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Integrated
Type MBT 5560
Type designation MBT 5560-0001-0060-20-120
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality