Electron. control accessories, Accessorie Bag, 3 Pol Terminal, 30 pcs, EKC 100; EKC 200
084B8588
Accessorie Bag, 3 Pol Terminal, 30 pcs, Used for product: EKC 100; EKC 200, Packing format: Multi pack, Quantity per packing format: 9
Accessorie Bag, 3 Pol Terminal, 30 pcs, Used for product: EKC 100; EKC 200, Packing format: Multi pack, Quantity per packing format: 9
Gross weight | 0.176 Kilogram |
Net weight | 0.175 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428434287 |
Gross weight | 0.176 Kilogram |
Net weight | 0.175 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428434287 |
Approval | CE |
Function | 3-Pole Connectors,5.0mm,30 pcs |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKC 100/200 |
Used for product |
EKC 100 EKC 200 |
Approval | CE |
Function | 3-Pole Connectors,5.0mm,30 pcs |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKC 100/200 |
Used for product |
EKC 100 EKC 200 |