Electron. control accessories, Mounting kit, Accessory, for EKA display, EKA
084B8584
Mounting kit, Accessory, for EKA display, Used for product: EKA, Packing format: Multi pack, Quantity per packing format: 16
Mounting kit, Accessory, for EKA display, Used for product: EKA, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.084 Kilogram |
Net weight | 0.078 Kilogram |
Volume | 0.291 Liter |
EAN | 5702428094405 |
Gross weight | 0.084 Kilogram |
Net weight | 0.078 Kilogram |
Volume | 0.291 Liter |
EAN | 5702428094405 |
EEE category |
5 small equipment (any external dimension |
Function | Mounting kit for EKA display |
Further information | For big front |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Mounting kit |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA |
EEE category |
5 small equipment (any external dimension |
Function | Mounting kit for EKA display |
Further information | For big front |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Mounting kit |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EKA |