Electron. control accessories, EKA 178A, MODBUS Module, Data comm., EKC Controllers
084B8564
EKA 178A, MODBUS Module, Data comm., Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
EKA 178A, MODBUS Module, Data comm., Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.022 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428095501 |
Gross weight | 0.022 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428095501 |
Approval |
CE CMIM |
Function | Data Comm. Module Modbus |
Further information | For EKC 202/210 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 178A |
Used for product | EKC Controllers |
Approval |
CE CMIM |
Function | Data Comm. Module Modbus |
Further information | For EKC 202/210 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 178A |
Used for product | EKC Controllers |